PW18 series - Especially for use, e.g. in checkweighers and multi-head combination weighers - Max. capacity: 5kg to 75kg PW18 (rapid) |
 PW22 series - Outstanding for its integrated overload stop and high speed - Max. capacity: 6kg to 30kg PW22 (rapid) |
 SP8 Series – The single point load cell in a compact design for dynamic applications. SP8 (rapid) |
 PW4 series - Small single point load cell for small masses - Max. capacity: 0.3kg to 3kg
PW4 |
 PW4M-OP series - Small single point load cell for small masses - Max. capacity: 0.3kg to 5kg, with integrated overload protection. PW4M-OP |
 Series PW25 - Easy-to-clean load cell: Clean weighing guaranteed - Nominal (rated load) 10kg and 20kg PW25 "EASY-TO-CLEAN" |
 Series PW25P - PW25P is a new version of the PW25 single-point load cell. The load cell comes with a plug that allows for flexible connection of cables - nominal (rated load) 10kg and 20kg PW25P "EASY-TO-CLEAN" |
 Series PW27 - Aseptic filling using the hygienic PW27 load cell. Nominal (rated load) 10kg and 20kg. PW27 "ASEPTIC" |
 Series PW27P - PW27P is a new version of the PW27 single-point load cell. The load cell comes with a plug that allows for flexible connection of cables - Nominal (rated load) 10kg and 20kg PW27P "ASEPTIC" |
 PW28 Series – Load cells optimized for dynamic weighing tasks and to be used, for example, in checkweighers and multi-head combination weighers - Max. capacity: 5kg to 75kg. PW28 |
 The hermetically encapsulated PW29 is a single point load cell for high maximum capacities and large weighing platforms. PW29 |
 Series PW29P - PW29P is a new version of the PW29 single-point load cell. The load cell comes with a plug that allows for flexible connection of cables - Nominal (rated load) 100kg to 1000kg PW29P |
 PW2C series - Ideal for static applications e.g. shop counter scales - Max. capacity: 7.2kg to 72kg PW2C (precix™) |
 PW2D series - Small displacement, high natural frequency, especially for dynamic applications and high-speed weighing - Max. capacity: 7.2kg to 72 kg PW2D (rapid) |
 PW6C series - Ideal for static applications e.g. shop counter scales - Max. capacity: 3kg to 40kg PW6C (precix™) |
 PW6D series - Small displacement, high natural frequency, especially for dynamic applications and high-speed weighing - Max. capacity: 3kg to 40kg PW6D (rapid) |
 PW10A series - The all-rounder for general weighing tasks with medium max. capacities - 50kg to 300kg PW10A |
 PW12C series - The all-rounder for general weighing tasks with high max. capacities - 50kg to 635kg PW12C |
 PW15B series - Single point load cell for damp and aggressive ambient conditions, also available with IP69K degree of protection - Max. capacity: 7.5kg to 200kg PW15B |
 Due to its design, the rugged PWSE single point load cell with high maximum capacity is suited for use with large platforms as well.
PWSE (for Large Platforms) |
 PW15AH series - Single point load cell for damp and aggressive ambient conditions, also available with IP69K degree of protection - Max. capacity: 7.5kg to 200kg PW15AH |
 The hermetically encapsulated PW15PH single point load cell is made of stainless steel and has a unique connector system. PW15PH (with Connector System) |
 PW16A series - Robust HBM quality for very high max. capacities - 30kg to 660kg PW16A |
 SP4M series - For assembly of platform scales or weighing systems with medium to high max. capacities - 3kg to 200kg SP4M (precix™) |